Product Hierarchy
Product Hierarchy

FSSC00860 - OUTDOOR CENTRAL LOOSE TUBE OS2 8 FIBERS OSP CORRUGATED STEEL TAPE ARMOR


FX OUTDOOR CENTRAL LOOSE TUBE OS2 8 FIBERS OSP CORRUGATED STEEL TAPE ARMOR NON-UNITIZED BLACK

Product Overview

Product Category: Steel Armored Central Loose Tube
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Direct Burial, Rodent Proof

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Diameter: 250 µm
Fiber Count: 8
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Number of Fillers: 0
Fibers Per Subunit: 8
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.150 in (3.8 mm)
Subunit Color: Blue
Subunit Strength Members: Aramid Yarns
Core Wrap: Waterblocking tape
Cable Core Waterblocking: Gel Filled

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Strength Member: Fiberglass Yarns
Jacket Material: PE - Polyethylene
Nom. Diameter: 0.410 in (10.4 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength953 nm1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance-5000 m-
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 69 lbs/kft (103 kg/km)

Temperature Range

Installation Temperature Range: -30C to +60C
Operating Temperature Range: -40C to +70C
Storage Temperature Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Outdoor, Burial
Sustainability: CA Prop 65
ICEA Compliance: S-87-640
TIA/EIA Compliance: ANSI/ICEA S-87-640

History

Update and Revision: Revision Number: 0.204 Revision Date: 04-01-2024
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product