ProSNS RG6 RCA compression connector, non-blind entry, plastic compression sleeve for easy insertion & lowest possible tool compression force. The RCA center pin is attached to the plastic guide pin, allowing for easy installation at the back of the connector. Once fully inserted and snapped into position, the plastic guide pin is removed from the front of the RCA center pin. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Tin Plated Brass |
| Nickel/Tin Plated Brass |
| Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| ≥ -20 dB up to 208 MHz typical |
| Electrical Characteristics Notes: | Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB typical (60% bonded foil). |
| Operating Temperature Range: | -40 ºF (-40 ºC) to 140 ºF (60 ºC) |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | RCA |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Green |
| Locking: | No |
| Tool Compatibility: | CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0399 - .0418 inch |
| Cable Dielectric Diameter Limits: | .180 - .193 inch |
| Cable Outer Jacket Diameter Limits: | .265 - .305 inch |
| RG Type: | 6 |
| Series Type: | 6 |
| Environmental Space: | Indoor/Outdoor |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | No |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| FSNS6RCAU-25 | No Color | 845671002614 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.52 Revision Date: 02-20-2026 |