(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
ProSNS RG6 Plenum RCA quad shield connector, non-blind entry, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Tin Plated Brass |
| Nickel plated Brass |
| Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| ≥ -20 dB up to 208 MHz typical |
| Electrical Characteristics Notes: | Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB typical (60% bonded foil) |
| Operating Temperature Range: | -40 ºF (-40 ºC) to 140 ºF (60 ºC) |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | RCA |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Green |
| Locking: | No |
| Tool Compatibility: | CPLCCT-SLMR, CPSNSCT-596 (compression), PSA59/6 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0399 - .0418 inch |
| Cable Dielectric Diameter Limits: | .166 - .193 inch |
| Cable Outer Jacket Diameter Limits: | .230 - .281 inch |
| Cable Insertion Force: | 20 lbs. maximum |
| Cable Retention Force: | 40 lbs. minimum per SCTE IPS SP-401 |
| RG Type: | 6 |
| Series Type: | 6 |
| EU CE Mark: | Yes |
| Item # | Color | UPC |
|---|---|---|
| FSNS6RCAPLQ-25 | No Color | 845671002676 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.49 Revision Date: 02-20-2026 |