(6434)Outdoor Fiber Cable
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
(109)ProSNS RG6 Universal BNC compression connector, non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. Universal BNC connector for standard or quad-shield RG6 cable. 25 per Pack
Suitable Applications: | CCTV, Security Cameras, Video |
Packaging: | 25 Pack |
Number of Pieces: | 1 |
Description | Material |
---|---|
Nut | Nickel/Tin Plated Brass |
O-Ring | Ethylene Propylene |
Body | Nickel/Tin Plated Brass |
Contact | Gold Plated |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] |
---|
≥-32 dB up to 1 GHz typical |
Operating Temperature Range: | -40°F (-40°C) to 140°F (60°C) |
Footprint/Type: | Coax |
Connector Interface Type: | BNC |
Gender: | Male - plug |
Connector Series Name: | ProSNS |
Color Band: | Green |
Locking: | No |
Tool Compatibility: | CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip) |
Termination Type: | Compression |
Cable Center Conductor Diameter Limits: | .0399 - .0418 inch |
Cable Dielectric Diameter Limits: | .180 - .193 inch |
Cable Outer Jacket Diameter Limits: | .265 - .305 inch |
Cable Insertion Force: | 20 lbf |
Cable Retention Force: | 40 lbf |
RG Type: | 6 |
Environmental Space: | Indoor/Outdoor |
EU CE Mark: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
FSNS6BNCU-25 | No Color | 845671002591 |
Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Notes: | Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil) |
Update and Revision: | Revision Number: 0.127 Revision Date: 03-04-2023 |