Product Hierarchy
Product Hierarchy

FSNS6BNCPLQ-25 - ProSNS RG-6 Plenum BNC Coax Compression Connector


ProSNS RG6 BNC plenum compression connector, non-blind entry with polymer compression sleeve for easy insertion & lowest possible tool compression force. Fits both quad-shield RG6 plenum and man standard RG6 plenum coax cables. 25 per Pack

Product Overview

Suitable Applications: Indoor CCTV, Security Cameras, Video

Physical Characteristics (Overall)

Packaging: 25 Pack
Number of Pieces: 1

Connectors

Materials
Material
Nickel/Tin Plated Brass
Tin Plated Brass
Gold Plated

Electrical Characteristics

Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]
-30 dB up to 1 GHz typical
Electrical Characteristics Notes: Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB typical (60% bonded foil), Insertion Loss: < -0.2 dB up to 1 GHz typical

Temperature Range

Operating Temperature Range: -40 ºF (-40 ºC) to 140 ºF (60 ºC)

Mechanical Characteristics

Connector System Compatibility: Coax
Connector Interface Type: BNC
Gender: Male - plug
Connector Series Name: ProSNS
Color Band: Green
Locking: No
Tool Compatibility: CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip)
Termination Type: Compression
Cable Center Conductor Diameter Limits: .0399 - .0418 inch
Cable Dielectric Diameter Limits: .165 - .193 inch
Cable Outer Jacket Diameter Limits: .230 - .281 inch

Standards

RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

EU CE Mark: Yes

Suitability

Suitability - Indoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): Yes

Related Part Numbers

Variants
Item #ColorUPC
FSNS6BNCPLQ-25No Color845671002652
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

History

Update and Revision: Revision Number: 0.54 Revision Date: 02-20-2026
No accessories are available for this product