ProSNS RG11 Universal BNC male connector, (standard or tri-shield) non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Description | Material |
|---|---|
| Nut | Nickel/Tin Plated Brass |
| O-Ring | Ethylene Propylene |
| Body | Nickel/Tin Plated Brass |
| Contact | Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| ≥-21 dB up to 1 GHz typical |
| ≤ -0.2 dB up to 1 GHz typical |
| Operating Temperature Range: | -40°F (-40°C) to 140°F (60°C) |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Black |
| Locking: | No |
| Tool Compatibility: | SNSUNI (compression), PS11 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0634 - .0647 inch |
| Cable Dielectric Diameter Limits: | .280 - .294 inch |
| Cable Outer Jacket Diameter Limits: | .390 - .417 inch |
| Cable Insertion Force: | 20 lbf |
| Cable Retention Force: | 40 lbf |
| RG Type: | 11 |
| Series Type: | 11 |
| Environmental Space: | Indoor/Outdoor |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| FSNS11HBNC-25 | No Color | 845671003802 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Notes: | Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil) |
| Update and Revision: | Revision Number: 0.117 Revision Date: 02-20-2026 |