(790)600V Control (AWM Style) Cable
(414)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1300)Instrumentation Cable
(465)UL 300V PLTC-ER Cable
(35)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
FS Series Mini (24-26 AWG) multi-piece BNC connector fits most stranded center conductor coaxial cables. Split ferrule design provides proper fit to mini coax cables with sliding pin to elimiate blind entry. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel plated Brass |
| Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| DC-1 GHz |
| DC-2 GHz |
| DC-3 GHz |
| Electrical Characteristics Notes: | Cable Pullout Force: Exceeding 20 lbs. |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | BNC |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Violet |
| Locking: | No |
| Tool Compatibility: | CPLCCT-SLMR (compression), PSA59/6/RGB (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .015 - .025 inch |
| Cable Dielectric Diameter Limits: | .065 - .078 inch |
| Cable Outer Jacket Diameter Limits: | .095 - .110 inch |
| EU CE Mark: | Yes |
| Item # | Color | UPC |
|---|---|---|
| FSBNC1RGB | No Color | 845671001259 |
| Footnote: | Q - STANDARD PACKAGES CANNOT BE BROKEN. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.152 Revision Date: 02-20-2026 |