(109)FS Series Mini (22-24 AWG) multi-piece BNC connector fits most stranded center conductor coaxial cables. Split ferrule design provides proper fit to mini coax cables with sliding pin to elimiate blind entry. 25 per Pack
Suitable Applications: | CCTV, Security Cameras, Video |
Packaging: | 25 Pack |
Number of Pieces: | 1 |
Material |
---|
Nickel plated Brass |
Gold Plated |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] |
---|
DC-1 GHz |
DC-2 GHz |
DC-3 GHz |
Electrical Characteristics Notes: | Cable Pullout Force: Exceeding 20 lbs. |
Footprint/Type: | Coax |
Connector Interface Type: | BNC |
Gender: | Male - plug |
Connector Series Name: | ProSNS |
Color Band: | Violet |
Locking: | No |
Tool Compatibility: | CPLCCT-SLMR (compression), PSA59/6/RGB (strip) |
Termination Type: | Compression |
Cable Center Conductor Diameter Limits: | .015 - .025 inch |
Cable Dielectric Diameter Limits: | .095 - .105 inch |
Cable Outer Jacket Diameter Limits: | .145 - .160 inch |
EU CE Mark: | Yes |
Item # | Color | UPC |
---|---|---|
FSBNC15RGB | No Color | 845671001211 |
Footnote: | Q - STANDARD PACKAGES CANNOT BE BROKEN. |
Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Update and Revision: | Revision Number: 0.151 Revision Date: 03-04-2023 |