(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)Outdoor Heavy Duty Loose Tube OM4 72 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black
Construction Type: | Heavy Duty Multi Loose Tube |
Print Legend: | BELDEN 72XOM4-BIF OUTDOOR ARMORED LOOSE TUBE CABLE FS4H0726G --- ROHS (LOT LENGTH MARKING) (MMYYYY DATE CODE) (SEQUENTIAL LENGTH MARKING) |
Environmental Space: | Outdoor |
Fiber Count |
---|
72 |
Central Strength Member: | Upjacketed GRP |
Cable Core Waterblocking: | Waterblock Tape |
Number of Active Subunits: | 2 |
Number of Subunit Positions: | 5 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.110 in (2.8 mm) |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Double Jacket |
Type of Armor: | Corrugated Steel Tape |
Number of Ripcords: | 2 |
Color: | Black |
Material: | PE - Polyethylene |
Nominal Diameter |
---|
0.61 in (15.5 mm) |
Number of Ripcords: | 2 |
Effective Modal Bandwidth (EMB): | 4700 MHz-km / 500 MHz-km |
Fiber Core Diameter: | 50/125μm |
Max. Attenuation at 1300 nm: | 1.0 dB/km |
Max. Attenuation at 850 nm: | 3.0 dB/km |
Wavelength: | 850 nm / 1300 nm |
10 Gigabit Ethernet Performance: | 550 m / 300 m |
1 Gigabit Ethernet Performance: | - / 550 m |
Min. Overfilled Launch (OFL) Bandwidth: | 3500 MHz-km /550 Mhz-km |
Crush Resistance: | 440 |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 20x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 15x Cable OD |
Cable Impact Resistance | 4.4 N/cm |
UL Rating/Flame Test: | OSP |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
RoHS: | Yes |
Item # | Color | UPC |
---|---|---|
FS4H0726G | Black | 612825371687 |
Update and Revision: | Revision Number: 0.66 Revision Date: 03-27-2024 |