Product Hierarchy
Product Hierarchy

FS4H0366G - Heavy Duty Loose Tube OM4 36F OSP Armor Unitized

Outdoor Heavy Duty Loose Tube OM4 36 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black

Fiber Specifications

Fiber Core Diameter: 50/125μm
Fiber Count: 36

Cable Construction

Number of Active Subunits: 2
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.110 in (2.8 mm)
Central Strength Member Type: GRP
Cable Core Water Blocking: Waterblock Tape

Inner Jacket Specifications

Material: PE - Polyethylene
Color: Black
Number of Inner Jacket Ripcords: 2

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Nom. Diameter: 0.61 in (15.5 mm)
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 15x Cable OD
Crush Resistance: 440

Standards and Compliance

Environmental Suitability: Outdoor
TIA/EIA Compliance: ANSI/ICEA S-87-640

History

Update and Revision: Revision Number: 0.64 Revision Date: 09-25-2025

Part Numbers

Variants
Item #ColorUPC
FS4H0366GOrange612825371663
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product