(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)FX Outdoor Central Loose-Tube OM4 10 Fibers OFN
Product Category: | Central Loose Tube |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Aerial (Lashed) |
Fiber Type: | OM4 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 10 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 0 |
Fibers Per Subunit: | 10 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.150 in (3.8 mm) |
Subunit Color: | Blue |
Subunit Strength Members: | Aramid Yarns |
Core Wrap: | Waterblocking tape |
Cable Core Waterblocking: | Gel Filled |
Strength Member: | Fiberglass Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 0.315 in (8.0 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 953 nm | 1300 nm |
---|---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km | |
1 Gigabit Ethernet Performance | 1100 m | - | 550 m |
10 Gigabit Ethernet Performance | 550 m | - | - |
Min. Restricted Mode Launch | - | - | |
Min. Effective Modal Bandwidth (EMB) | 4700 MHz.km | - | |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz.km | - | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 34 lbs/kft (51 kg/km) |
Installation Temperature Range: | -30C to +60C |
Environmental Suitability: | Outdoor |
Sustainability: | CA Prop 65 |
ICEA Compliance: | S-87-640 |
Update and Revision: | Revision Number: 0.75 Revision Date: 04-01-2024 |
Item # | Color | UPC |
---|---|---|
FS4C010N0 | Black | 612825376040 |