Product Hierarchy
Product Hierarchy

FS4C002N0 - FX Outdoor Central Loose Tube OM4 2 Fibers


FX Outdoor Central Loose-Tube OM4 2 Fibers OFN

Product Overview

Product Category: Central Loose Tube
Suitable Applications: Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Aerial (Lashed)

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Number of Fillers: 0
Fibers Per Subunit: 2
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.150 in (3.8 mm)
Subunit Color: Blue
Fiber SubUnit Strength Members: Aramid Yarns
Core Wrap Material: Waterblocking tape
Cable Core Water Blocking: Gel Filled

Outer Jacket Specifications

Strength Member: Fiberglass Yarns
Jacket Material: PE - Polyethylene
Nom. Diameter: 0.315 in (8.0 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm953 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1100 m-550 m
10 Gigabit Ethernet Performance550 m--
Min. Restricted Mode Launch --
Min. Effective Modal Bandwidth (EMB)4700 MHz.km-
Min. Overfilled Launch (OFL) Bandwidth3500 MHz.km-500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 33 lbs/kft (49 kg/km)

Temperature Range

Installation Temperature Range: -30C to +60C

Standards and Compliance

Environmental Suitability: Outdoor
Sustainability: CA Prop 65
ICEA Compliance: S-87-640

History

Update and Revision: Revision Number: 0.74 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
FS4C002N0Black612825376002
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product