Product Hierarchy
Product Hierarchy

FS3H0246G - Outdoor Heavy Duty Loose Tube OM3 24 Fibers


FX Outdoor Heavy Duty Loose Tube OM3 24 Fibers OSP Corrugated Steel Tape Armor Sub-Units (12F) Gel Black

Product Overview

Suitable Applications: Campus Area Network, Long Haul, Backbone

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 2
Number of Fillers: 3
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.098 in (2.5 mm)
Central Strength Member: GRP
Core Wrap: Nomex tape
Cable Core Waterblocking: Waterblock Tape

Inner Jacket Specifications

Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.370 in (9.4 mm)
Color: Black
Number of Ripcords: 2

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.610 in (15.5 mm)
Color: Black
Number of Ripcords: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1,000 m550 m
10 Gigabit Ethernet Performance300 m-
Min. Effective Modal Bandwidth (EMB)2000 MHz.km-
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 120

Temperature Range

Installation Temperature Range: -30°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Outdoor
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
ICEA Compliance: S-87-640
TIA/EIA Compliance: ANSI/ICEA S-87-640

History

Update and Revision: Revision Number: 0.171 Revision Date: 11-09-2022

Part Numbers

Variants
Item #ColorPutup TypeUPC
FS3H0246GBlackReel612825371854
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product