FX Outdoor Heavy Duty Loose Tube OM3 18 Fibers OSP Corrugated Steel Tape Armor Sub-Units (6F) Gel Black
| Suitable Applications: | Campus Area Network, Long Haul, Backbone |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 18 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 3 |
| Number of Fillers: | 2 |
| Fibers Per Subunit: | 6 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Nomex tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Inner Jacket Strength Member: | Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Nominal Diameter@InnerJacket1 (cnv): | 0.324 in (8.2 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 2 |
| Armor Type and Material: | CST - Corrugated Steel Tape |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.530 in (13.5 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1,000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | - |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 101 |
| Installation Temperature Range: | -30°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| ICEA Compliance: | S-87-640 |
| TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
| Update and Revision: | Revision Number: 0.91 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FS3H0186F | Black | Reel | 612825388456 |