Product Hierarchy
Product Hierarchy

FS3H006NF - Outdoor Heavy Duty Loose Tube OM3 6 Fibers


FX Outdoor Heavy Duty Loose Tube OM3 6 Fibers OSP Sub-Units (6F) Gel Black

Product Overview

Suitable Applications: Outdoor, Campus Area Network, Backbone

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Number of Fillers: 4
Fibers Per Subunit: 6
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.078 in (2.0 mm)
Central Strength Member Type: GRP
Cable Core Water Blocking: Waterblock Tape

Inner Jacket Specifications

Inner Jacket Strength Member: Waterblocking Aramid Yarns
Material: PE - Polyethylene
Color: Black
Number of Inner Jacket Ripcords: 1

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: PE - Polyethylene
Nom. Diameter: 0.459 in (11.7 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1000550
10 Gigabit Ethernet Performance300 m--
Min. Effective Modal Bandwidth (EMB)2000 MHz-km--
Min. Overfilled Launch (OFL) Bandwidth1500 MHz-km500 MHz-km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 58 lbs/kft (86 kg/km)

Temperature Range

Installation Temperature Range: -30C to +70C
Operating Temperature Range: -40C to +70C
Storage Temperature Range: -40C to +75C

Standards and Compliance

Environmental Suitability: Outdoor, Burial
Sustainability: CA Prop 65
CEC / C(UL) Compliance: .
ICEA Compliance: S-87-640
TIA/EIA Compliance: ANSI/ICEA S-87-640

History

Update and Revision: Revision Number: 0.268 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FS3H006NFBlackReel612825372097
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product