(109)FX Outdoor Heavy Duty Loose Tube OM2 144 Fibers OSP Corrugated Steel Tape Armor Sub-Units (12F) Gel Black
Suitable Applications: | Campus Area Network, Long Haul, Backbone |
Fiber Type: | OM2 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 144 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 12 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.098 in (2.5 mm) |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Nomex tape |
Cable Core Waterblocking: | Waterblock Tape |
Strength Member: | Aramid Yarns |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.581 in (14.8 mm) |
Color: | Black |
Number of Ripcords: | 2 |
Armor Type and Material: | CST - Corrugated Steel Tape |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.810 in (20.6 mm) |
Color: | Black |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 600 m | 600 m |
10 Gigabit Ethernet Performance | 82 m | - |
Min. Restricted Mode Launch | 950 MHz.km | 500 MHz.km |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 197 |
Installation Temperature Range: | -30°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Outdoor |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.98 Revision Date: 11-09-2022 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FS2H1446G | Black | Reel | 612825376361 |