(109)FX Outdoor Heavy Duty Loose Tube OM2 24 Fibers OSP Sub-Units (12F) Gel Black
Suitable Applications: | Campus Area Network, Long Haul, Backbone |
Fiber Type: | OM2 |
Fiber Core Diameter: | 50/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 24 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 2 |
Number of Fillers: | 3 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.098 in (2.5 mm) |
Central Strength Member: | GRP |
Core Wrap: | Waterblocking Tape |
Cable Core Waterblocking: | Waterblock Tape |
Strength Member: | Waterblocking Aramid Yarns |
Material: | PE - Polyethylene |
Color: | Black |
Number of Ripcords: | 1 |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 0.505 in (12.8 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 600 m | 600 m |
10 Gigabit Ethernet Performance | 82 m | -- |
Min. Restricted Mode Launch | 950 MHz-km | 500 MHz-km |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz-km | 500 MHz-km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 67 lbs/kft (100 kg/km) |
Installation Temperature Range: | -30C to +70C |
Operating Temperature Range: | -40C to +70C |
Storage Temperature Range: | -40C to +75C |
Environmental Suitability: | Outdoor, Burial |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.83 Revision Date: 11-09-2022 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FS2H024NG | Black | Reel | 612825370802 |