(109)FX Outdoor Loose Tube OM1 72 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Dry Black
Suitable Applications: | Campus Area Network, Long Haul, Backbone |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 72 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 6 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Free |
Subunit Diameter: | 0.098 in (2.5 mm) |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Nomex tape |
Cable Core Waterblocking: | Waterblock Tape |
Strength Member: | Aramid Yarns |
Material: | PVC - Polyvinyl Chloride |
Color: | Black |
Number of Ripcords: | 2 |
Armor Type and Material: | CST - Corrugated Steel Tape |
Jacket Material: | PVC - Polyvinyl Chloride |
Color: | Black |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | - |
Min. Restricted Mode Launch | 220 MHz.km | - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 100 |
Installation Temperature Range: | -30°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Outdoor |
Sustainability: | CA Prop 65 |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.88 Revision Date: 11-09-2022 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FS1L0726D | Black | Reel | 612825383505 |