(6434)Outdoor Fiber Cable
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
(109)FX Outdoor Loose Tube OM1 24 Fibers OSP Sub-Units (12F) Gel Black
Suitable Applications: | Outdoor, Campus Area Network, Backbone |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 24 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 2 |
Number of Fillers: | 3 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.098 in (2.5 mm) |
Central Strength Member: | GRP |
Core Wrap: | Waterblocking Tape |
Cable Core Waterblocking: | Waterblock Tape |
Material: | PE - Polyethylene |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 0.410 in (10.4 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz-km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz-km | 500 MHz-km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 47 lbs/kft (70 kg/km) |
Installation Temperature Range: | -30C to +70C |
Operating Temperature Range: | -40C to +70C |
Storage Temperature Range: | -40C to +75C |
Environmental Suitability: | Outdoor, Burial |
Sustainability: | CA Prop 65 |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.323 Revision Date: 04-01-2024 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FS1L024NG | Black | Reel | 612825373636 |