(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)FX Outdoor Heavy Duty Loose Tube OM1 96 Fibers OSP Sub-Units (12F) Gel Black
Suitable Applications: | Outdoor, Campus Area Network, Backbone |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 96 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 8 |
Fibers Per Subunit: | 12 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.098 in (2.5 mm) |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Waterblocking Tape |
Cable Core Waterblocking: | Waterblock Tape |
Strength Member: | Waterblocking Aramid Yarns |
Material: | PE - Polyethylene |
Color: | Black |
Number of Ripcords: | 1 |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 0.609 in (15.5 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz-km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz-km | 500 MHz-km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 98 lbs/kft (146 kg/km) |
Installation Temperature Range: | -30C to +70C |
Operating Temperature Range: | -40C to +70C |
Storage Temperature Range: | -40C to +75C |
Environmental Suitability: | Outdoor, Burial |
Sustainability: | CA Prop 65 |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.81 Revision Date: 10-15-2024 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FS1H096NG | Black | Reel | 612825376156 |