Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
FX Outdoor Heavy Duty Loose Tube OM1 72 Fibers OSP Corrugated Steel Tape Armor Sub-Units (12F) Gel Black
| Suitable Applications: | Outdoor, Campus Area Network, Backbone |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 72 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 6 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.098 in (2.5 mm) |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Nomex tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Inner Jacket Strength Member: | Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Nominal Diameter@InnerJacket1 (cnv): | 0.387 in (9.8 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 2 |
| Armor Type and Material: | CST - Corrugated Steel Tape |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.610 in (15.5 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 300 m | 550 m |
| 10 Gigabit Ethernet Performance | 33 m | - |
| Min. Restricted Mode Launch | 220 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 128 |
| Installation Temperature Range: | -30°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| ICEA Compliance: | S-87-640 |
| TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
| Update and Revision: | Revision Number: 0.104 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FS1H0726G | Black | Reel | 612825371052 |