Product Hierarchy
Product Hierarchy

FS1H036NG - Outdoor Heavy Duty Loose Tube OM1 36 Fibers

FX Outdoor Heavy Duty Loose Tube OM1 36 Fibers OSP Sub-Units (12F) Gel Black

Product Overview

Suitable Applications: Campus Area Network, Long Haul, Backbone

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Diameter: 250 µm
Fiber Count: 36
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 3
Number of Fillers: 3
Fibers Per Subunit: 12
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.098 in (2.5 mm)
Central Strength Member: GRP
Core Wrap: Waterblocking Tape
Cable Core Waterblocking: Waterblock Tape

Inner Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Material: PE - Polyethylene
Color: Black
Number of Ripcords: 1

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: PE - Polyethylene
Nom. Diameter: 0.505 in (12.8 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.25 dB/km1.0 dB/km
1 Gigabit Ethernet Performance300 m550 m
10 Gigabit Ethernet Performance33 m--
Min. Restricted Mode Launch 220 MHz-km--
Min. Overfilled Launch (OFL) Bandwidth200 MHz-km500 MHz-km

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 67 lbs/kft (100 kg/km)

Temperature Range

Installation Temperature Range: -30C to +70C
Operating Temperature Range: -40C to +70C
Storage Temperature Range: -40C to +75C

Standards and Compliance

Environmental Suitability: Outdoor, Burial
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
ICEA Compliance: S-87-640
TIA/EIA Compliance: ANSI/ICEA S-87-640

History

Update and Revision: Revision Number: 0.78 Revision Date: 11-09-2022

Part Numbers

Variants
Item #ColorPutup TypeUPC
FS1H036NGBlackReel612825371380
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product