(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)FX Outdoor Heavy Duty Loose Tube OM1 6 Fibers OSP Corrugated Steel Tape Armor Sub-Units (6F) Gel Black
Suitable Applications: | Campus Area Network, Long Haul, Backbone |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 6 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 4 |
Fibers Per Subunit: | 6 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.078 in (2.0 mm) |
Central Strength Member: | GRP |
Core Wrap: | Nomex tape |
Cable Core Waterblocking: | Waterblock Tape |
Strength Member: | Aramid Yarns |
Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.324 in (8.2 mm) |
Color: | Black |
Number of Ripcords: | 2 |
Armor Type and Material: | CST - Corrugated Steel Tape |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.530 in (13.5 mm) |
Color: | Black |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | - |
Min. Restricted Mode Launch | 220 MHz.km | - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 101 |
Installation Temperature Range: | -30°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Outdoor |
Sustainability: | CA Prop 65, Environmental Product Declaration (EPD) Available |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.163 Revision Date: 11-09-2022 |
Item # | Color | Putup Type | UPC |
---|---|---|---|
FS1H0066F | Black | Reel | 612825371014 |