(109)FX OUTDOOR CENTRAL LOOSE TUBE OM1 10 FIBERS OSP CORRUGATED STEEL TAPE ARMOR NON-UNITIZED BLACK
Product Category: | Steel Armored Central Loose Tube |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Direct Burial, Rodent Proof |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 10 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 0 |
Fibers Per Subunit: | 10 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.150 in (3.8 mm) |
Subunit Color: | Blue |
Subunit Strength Members: | Aramid Yarns |
Core Wrap: | Waterblocking tape |
Cable Core Waterblocking: | Gel Filled |
Armor Type and Material: | CST - Corrugated Steel Tape |
Strength Member: | Fiberglass Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 0.410 in (10.4 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 953 nm | 1300 nm |
---|---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km | |
1 Gigabit Ethernet Performance | 300 m | - | 550 m |
10 Gigabit Ethernet Performance | 33 m | - | - |
Min. Restricted Mode Launch | 220 MHz.km | - | - |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | - | 500 MHz.km |
Min. Bend Radius During Installation: | 20x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 440 N/cm |
Bulk Cable Weight: | 69 lbs/kft (103 kg/km) |
Installation Temperature Range: | -30C to +60C |
Operating Temperature Range: | -40C to +70C |
Storage Temperature Range: | -40C to +70C |
Environmental Suitability: | Outdoor, Burial |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.89 Revision Date: 03-27-2024 |