ProSNS RG11 Universal "F" male connector, non-blind entry with polymer compression sleeve for easy insertion & lowest possible tool compression force. This will fit most standard or quad-shield RG11 cables. 25 per Pack
| Suitable Applications: | CCTV, Security Cameras, Video |
| Packaging: | 25 Pack |
| Number of Pieces: | 1 |
| Material |
|---|
| Nickel/Tin Plated Brass |
| Tin Plated Brass |
| Ethylene Propylene |
| Nickel/Tin Plated Brass |
| Gold Plated |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] |
|---|
| Electrical Characteristics Notes: | Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, Moisture Migration: Passes ANSI/SCTE 60 2010, RFI Shielding: -85 dB typical (60% bonded foil), Insertion Loss: < -0.2 dB up to 1 GHz typical |
| Operating Temperature Range: | -40 ºF (-40 ºC) to 140 ºF (60 ºC) |
| Connector System Compatibility: | Coax |
| Connector Interface Type: | F |
| Gender: | Male - plug |
| Connector Series Name: | ProSNS |
| Color Band: | Black |
| Locking: | No |
| Tool Compatibility: | CPLCCT-SS59/11 (compression), PS11 (strip) |
| Termination Type: | Compression |
| Cable Center Conductor Diameter Limits: | .0634 - .0647 inch |
| Cable Dielectric Diameter Limits: | .280 - .294 inch |
| Cable Outer Jacket Diameter Limits: | .390 - .417 inch |
| RG Type: | 11 |
| Series Type: | 11 |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Item # | Color | UPC |
|---|---|---|
| FS11V-25 | No Color | 845671000740 |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Update and Revision: | Revision Number: 0.51 Revision Date: 02-20-2026 |