(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)ProSNS RG11 BNC compression connector, non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. Fits most RG11 standard through quad-shield cables. 25 per Pack
Suitable Applications: | CCTV, Security Cameras, Video |
Packaging: | 25 Pack |
Number of Pieces: | 1 |
Description | Material |
---|---|
Nut | Nickel/Tin Plated Brass |
O-Ring | Ethylene Propylene |
Body | Nickel/Tin Plated Brass |
Contact | Gold Plated |
Footprint/Type: | Coax |
Connector Interface Type: | BNC |
Gender: | Male - plug |
Connector Series Name: | ProSNS |
Color Band: | Black |
Locking: | No |
Tool Compatibility: | CPLCCT-11 BNC (compression), PS11 (strip) |
Termination Type: | Compression |
Cable Center Conductor Diameter Limits: | .0634 - .0647 inch |
Cable Dielectric Diameter Limits: | .280 - .294 inch |
Cable Outer Jacket Diameter Limits: | .390 - .417 inch |
RG Type: | 11 |
Environmental Space: | Indoor/Outdoor |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
FS11BNC-25 | No Color | 845671000603 |
Update and Revision: | Revision Number: 0.133 Revision Date: 03-04-2023 |