Fiber Raceway Duct Cable Separator Kit, Standard
| Environmental Space: | Indoor |
| Weight: | 2.204 lbs |
| Overall Height: | 3.149 in (79.985 mm |
| Overall Width: | 3.622 in |
| Overall Length: | 76.771 in |
| Material |
|---|
| Fire retardant plastic. Halogen free, UL94‐VO rated |
| Item # | Color | Length |
|---|---|---|
| FRTD1 | Metallic | 76.771 in |
| Notes: | The Duct Cable Separator Kit is installed longitudinally along the length of a duct run, to provide a separator or divider in the duct. The item is used to create separate compartments for different cords or cables. A 500mm length of double sided tape is supplied and is used to fasten the cable separator kit in position, longitudinally down the duct run. |
| Update and Revision: | Revision Number: 0.31 Revision Date: 03-28-2024 |