(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Fiber Raceway Cutting Tool, For all Break-Outs
| Environmental Space: | Indoor |
| Weight: | 2.535 lbs |
| Overall Height: | 3.937 in (100.000 mm |
| Overall Width: | 16.535 in |
| Overall Length: | 0.984 in |
| Material |
|---|
| Stainless Steel |
| Item # | Color | Length |
|---|---|---|
| FRTC1 | Metallic | 0.984 in |
| Notes: | The Cut Out Jig is used to quickly and neatly prepare the side of a new duct length, to make a cut out for quickly installing a drop-off or a break-out guide (ie an outlet trumpet). The jig is centrally located about a centre mark on the top of the duct edge. It is clamped in position, and two quick cuts are made using a hand saw to the full depth of the marked slots for the item to be installed. Next a Stanley knife is run (two or three times) along the bottom of the jigs straight edge, between saw cuts, to make a straight longitudinal cut in the ducts side. The Cut Out Jig is unclamped and removed from the duct, and the prepared piece of duct is removed using light finger pressure. The Stanley knife is used to clean the ducts edges, and the nominated item is quickly and simply fitted into the prepared cut out. The Cut Out Jig is used for: Duct Size Item 50mm x 50mm 100mm x 50mm 100mm x 100mm 220mm x 100mm 300mm x 100mm |
| Update and Revision: | Revision Number: 0.31 Revision Date: 03-28-2024 |