Product Hierarchy
Product Hierarchy

FRMW3K - Fiber Raceway Mounting Wall Mount Bracket Kit, 100mm


Fiber Raceway Mounting Wall Mount Bracket Kit, Suits 100mm Duct

Product Overview

Environmental Space: Indoor

Material

Weight: 1.322 lbs
Overall Height: 1.771 in (44.983 mm
Overall Width: 4.724 in
Overall Length: 5.905 in

Product Material

Materials
Material
Mild Steel, Nickel Plated

Related Part Numbers

Variants
Item #ColorLength
FRMW3KMetallic5.905 in

Product Notes

Notes: The wall-mounting bracket is used to attach 100mm plastic duct to any existing structure. It is simply a right angle bracket with slots for fitting to steel - work or walls, plus a wall mounting plate to allow 37mm of sideways adjustment. On its horizontal face it accepts a 100mm duct mounting bracket; which is included in the kit.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product