(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Fiber Raceway Mounting Trapeze Style Kit, 300mm
| Environmental Space: | Indoor |
| Weight: | 2.094 lbs |
| Overall Height: | 1.259 in (31.979 mm |
| Overall Width: | 1.968 in |
| Overall Length: | 12.992 in |
| Material |
|---|
| Mild steel Extensions: Nickel Plated finish Duct Bracket: Powder coat Black Threaded rod, nuts & washers: zinc plated finish |
| Item # | Color | Length |
|---|---|---|
| FRMT5K | Metallic | 12.992 in |
| Notes: | The mounting bracket kit is used to attach (300x100mm) plastic duct to duct mounting ironwork. They allow 300mm ducting to be fitted to either 1/2” or 5/8” UNC threaded rods, or alternatively M12 and M16 metric threaded rods. This kit consists of: a 300mm duct mounting bracket with 3 x M12 hex head set screws and nuts and 2 x straight brackets. The mounting bracket grips the 300mm ducting and bolts to the supporting brackets. The straight bracket/s are secured onto either 1/2” or 5/8” UNC threaded rods, or alternatively M12 and M16 metric threaded rods; which are supplied with kits. These kits are both available separately. Typically, the 1/2” dia UNC threaded rods (alternatively M12 threaded rods) are used for suspended mounting from the ceiling; whilst the 5/8” dia UNC threaded rods (alternatively M16 threaded rods) are used for mounting the duct system above racks. |
| Update and Revision: | Revision Number: 0.170 Revision Date: 03-28-2024 |