Product Hierarchy
Product Hierarchy

FRMT56 - Fiber Raceway Mounting Trapeze Style Kit, 300mm, 16mm Rod


Fiber Raceway Mounting Trapeze Style Kit, 300mm, Includes 16mm Rods

Product Overview

Environmental Space: Indoor

Material

Weight: 4.673 lbs
Overall Height: 1.299 in (32.995 mm
Overall Width: 1.968 in
Overall Length: 13.188 in

Related Part Numbers

Variants
Item #ColorLength
FRMT56Metallic13.188 in

History

Update and Revision: Revision Number: 0.184 Revision Date: 03-28-2024
No accessories are available for this product