Fiber Raceway Mounting Trapeze Style Kit, 300mm, Includes 12mm Rods
| Environmental Space: | Indoor |
| Weight: | 1.446 lbs |
| Overall Height: | 1.299 in (32.995 mm |
| Overall Width: | 1.968 in |
| Overall Length: | 13.188 in |
| Material |
|---|
| Mild steel. Black, Nickel Plated Finish |
| Item # | Color | Length |
|---|---|---|
| FRMT52 | Metallic | 13.188 in |
| Notes: | The support bracket provides a mounting system for 300mm x 100mm plastic duct. It is basically a bracket that connects straight duct to other steel items, using an M12 x 20mm long set screw, and a 12mm dia washer, which are supplied. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |