Fiber Raceway Mounting Trapeze Style Kit, 220mm
| Environmental Space: | Indoor |
| Weight: | 1.516 lbs |
| Overall Height: | 0.787 in (19.990 mm |
| Overall Width: | 1.574 in |
| Overall Length: | 15.748 in |
| Material |
|---|
| Mild Steel, Nickel Plated |
| Item # | Color | Length |
|---|---|---|
| FRMT4K | Metallic | 15.748 in |
| Notes: | The suspension mounting bracket kit is used to attach either 220mm (or 100mm) plastic duct to existing steelwork, from above. It consists of: a straight bracket and fasteners, which enables fitting of a duct - mounting bracket to the straight bracket. Threaded rods, ( eg M12 or M16); nuts and washers are not included in this kit. |
| Update and Revision: | Revision Number: 0.202 Revision Date: 03-28-2024 |