Product Hierarchy
Product Hierarchy

FRMT42 - Fiber Raceway Mounting Trapeze Style Kit, 220mm, 12mm Rod


Fiber Raceway Mounting Trapeze Style Kit, 220mm, Includes 12mm Rods

Product Overview

Environmental Space: Indoor

Material

Weight: 2.998 lbs
Overall Height: 0.787 in (19.990 mm
Overall Width: 1.574 in
Overall Length: 15.748 in

Product Material

Materials
Material
Mild Steel, Nickel Plated

Related Part Numbers

Variants
Item #ColorLength
FRMT42Metallic15.748 in

Product Notes

Notes: The suspension mounting bracket kit is used to attach either 220mm (or 100mm) plastic duct to existing steelwork, from above. It consists of: 2 x M12 threaded rods with a straight bracket and fasteners, which enables fitting of a duct - mounting bracket to the straight bracket. Plastic protection tubes are supplied to prevent entanglement of optical fibre cords during installation; and to protect the threaded rod from damage.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product