Fiber Raceway Mounting Trapeze Style Kit, 100mm, Includes 16mm Rods
| Environmental Space: | Indoor |
| Weight: | 4.188 lbs |
| Overall Height: | 0.787 in (19.990 mm |
| Overall Width: | 1.574 in |
| Overall Length: | 15.748 in |
| Material |
|---|
| Mild Steel, Nickel Plated |
| Item # | Color | Length |
|---|---|---|
| FRMT36 | Metallic | 15.748 in |
| Notes: | The suspension mounting bracket kit is used to attach 100mm plastic duct to existing steelwork, from above. It is a straight bracket with 2 x M16 threaded rods and fasteners to enable fitting of a duct - mounting bracket from the building ceiling or overhead steelwork. Plastic protection tubes are supplied to prevent entanglement of optical fibre cords during installation; and to protect the threaded rod from damage. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |