Fiber Raceway Mounting Stand Off Kit, Suits 200mm Duct
| Environmental Space: | Indoor |
| Weight: | 1.543 lbs |
| Overall Height: | 1.181 in (29.997 mm |
| Overall Width: | 1.574 in |
| Overall Length: | 9.842 in |
| Material |
|---|
| Mild steel Finish Nickel Plated |
| Item # | Color | Length |
|---|---|---|
| FRMS4 | Metallic | 9.842 in |
| Notes: | The mounting bracket provides an adjustable mounting mechanism for the 220 mm plastic ducting system. It is basically an M12 threaded metal rod and support bracket that connects straight duct to existing building steel work. A plastic protection tube is included to prevent optical fibres catching in the rod thread. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |