(4)| Environmental Space: | Indoor |
| Weight: | 0.026 lbs |
| Overall Height: | 3.03 in |
| Overall Width: | 1.22 in |
| Overall Depth: | 0.79 in |
| Material |
|---|
| Engineering Plastic |
| Notes: | A pair of plastic mounting clips, enables an “Over the Top Outlet” to be located anywhere along a metal duct run. This enables optical fibre cords to leave the duct run at any position along its length, whilst maintaining the MBR at 30mm. The “Over the Top Outlet” allows 2.0mm dia optical fibre cords to “drop-off” the duct run and feed into 100mm x 100mm (FR) plastic duct and components. The “Over the Top Outlet” is Part No: TC1279-307A; and is available separately. |
| Update and Revision: | Revision Number: 0.6 Revision Date: 06-25-2026 |