Fiber Raceway Duct Mounting Bracket and Bolt, Suits 50mm Duct
| Environmental Space: | Indoor |
| Weight: | 0.154 lbs |
| Overall Height: | 0.984 in (24.994 mm |
| Overall Width: | 0.787 in |
| Overall Length: | 2.677 in |
| Material |
|---|
| Mild Steel, Nickel Plated |
| Item # | Color | Length |
|---|---|---|
| FRMD050 | Metallic | 2.677 in |
| Notes: | This duct mounting bracket is used to attach 50mm plastic duct to existing duct mounting ironwork. It allows 50mm ducting to be fitted to an existing support bracket. The mounting bracket grips the 50mm ducting and bolts to a straight bracket (available separately), which bolts to a standard 1/2" (12mm) steel rod (available separately). |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |