Fiber Raceway Mounting Duct "C" Type, Suits 220mm Duct
| Environmental Space: | Indoor |
| Weight: | 0.881 lbs |
| Overall Height: | 1.181 in (29.997 mm |
| Overall Width: | 1.574 in |
| Overall Length: | 9.448 in |
| Material |
|---|
| Mild steel, clear plastic and threaded steel rod |
| Item # | Color | Length |
|---|---|---|
| FRMC4 | Metallic | 9.448 in |
| Notes: | This assembly consists of a standard 220mm duct support bracket, with a captive M12 nut and bolt set; that enables the duct support bracket to be bolted to any other mounting bracket. This assembly is used where the duct is directly mounted to flat brackets with 13mm (1/2 inch clearance) dia holes. |
| Update and Revision: | Revision Number: 0.202 Revision Date: 03-28-2024 |