Fiber Raceway Mounting Duct "C" Type, Suits 100mm Duct
| Environmental Space: | Indoor |
| Weight: | 0.507 lbs |
| Overall Height: | 1.181 in (29.997 mm |
| Overall Width: | 1.574 in |
| Overall Length: | 4.921 in |
| Material |
|---|
| Mild steel, clear plastic and threaded steel rod |
| Item # | Color | Length |
|---|---|---|
| FRMC3 | Metallic | 4.921 in |
| Notes: | This assembly consists of a standard 100mm duct support bracket, with a captive M12 nut and bolt set; that enables the duct support bracket to be bolted to any other mounting bracket. This assembly is used where the duct is directly mounted to flat brackets with 13mm dia (1/2 inch clearance) holes. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |