Product Hierarchy
Product Hierarchy

FRD6TYL - DUCT AND LID ASSEMBLY 600 mm x 100 mm DUCT X 2 met.


Fiber Raceway Duct & Snap On Lid, 4x24, 2 meters long, Yellow

Product Overview

Environmental Space: Indoor

Construction

Overall Height: 3.937 in
Overall Width: 24.409 in
Overall Length: 78.740 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Product Notes

Notes: It is recommended that a duct be filled to about 50% of its depth with optical fibre cords. Thus, a 600mm wide duct typically can carry about 6,860 of Ø2.0mm optical fibre cords or about 2,970 of Ø3mm optical fibre cords, without causing excessive stress on them. The duct is made from a sturdy engineered plastic with a non – halogen, fire retardant properties. The duct connects to other 600mm duct sections and various elbows, tee’s, crosses, reducers, adapters etc., using the 600mm joiner (Part No: TC1279-410A). These items are available separately. A 600mm duct mounting bracket kit (Part No: TC1279-438A) is available separately.

History

Update and Revision: Revision Number: 0.2 Revision Date: 11-05-2025
No accessories are available for this product