Product Hierarchy
Product Hierarchy

FRD5TYL - Fiber Raceway Slotted Duct 4x12 with Lid


Fiber Raceway Duct & Snap On Lid, 4x12, 2 meters long

Product Overview

Environmental Space: Indoor

Construction

Weight: 13.646 lbs
Height: 4.527 in (114.986 mm
Width: 12.283 in
Length: 78.740 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRD5TYLYellow78.740 in

Product Notes

Notes: It is recommended that a duct be filled to about 50% of its depth with optical fibre cords. Thus, a 300 mm wide duct typically can carry about 5850 of 1.6mm dia optical fibre cords or about 1650 of 3mm dia. optical fibre cords, without causing excessive stress on them. The duct comes complete with a lid and is made of tough Noryl plastic with a non - halogen fire retardent. The cover does not have hinges; it clips onto the duct. The duct connects to other 300mm duct sections and various bends, adapters etc., using the slotless joiner. A duct mounting kit is available separately.

History

Update and Revision: Revision Number: 0.184 Revision Date: 03-28-2024
No accessories are available for this product