Product Hierarchy
Product Hierarchy

FRD3TYH - Fiber Raceway Slotted Duct 4x4 with Hinged Lid


Fiber Raceway Slotted Duct & Hinged Lid, 4x4, 2 meters long

Product Overview

Environmental Space: Indoor

Material

Weight: 7.275 lbs
Overall Height: 4.133 in (104.978 mm
Overall Width: 4.724 in
Overall Length: 78.740 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRD3TYHYellow78.740 in

Product Notes

Notes: This 100 mm duct is similar to standard duct except that it is slotted to allow optical fibre cord feed off at 150mm intervals and external vision of the duct’s contents. It carries up to 400 pigtails or patch cords (3mm dia) to a depth of 50 mm, without excess stress on them, during removal processes. The duct comes complete with a lid and is made of tough Noryl plastic with a non halogen, fire retardant. It connects to other 100mm duct sections and various bends adapters etc., using either: a standard joiner or a slotless joiner. It is recommended that each outlet slot be fitted with an outlet radius guide, that will guarantee the outgoing radius for every housed optical fibre cord. These are available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product