Fiber Raceway Duct & Snap On Lid, 4x4, 2 meters long
| Environmental Space: | Indoor |
| Weight: | 6.988 lbs |
| Overall Height: | 4.133 in (104.978 mm) |
| Overall Width: | 4.724 in |
| Overall Length: | 7.874 in |
| Item # | Color | Length |
|---|---|---|
| FRD3SYL | Yellow | 7.874 in |
| Update and Revision: | Revision Number: 0.88 Revision Date: 03-28-2024 |