(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Fiber Raceway Vertical Tee, 4x12, 300mm x 100mm Drop Off, Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 2.59 lbs |
| Overall Height: | 5.905 in (149.987 mm |
| Overall Width: | 14.566 in |
| Overall Length: | 12.283 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCV5YLN | Yellow | 12.283 in |
| Notes: | The entry suite is basically a 220mm vertical drop off point in a 300mm horizontal duct system. This is usually installed where a large number of optical fibre cords are to be dropped off below: eg. in optical fibre distribution frames. It provides free flow for the ongoing fibres and strain relief for those exiting down the 220mm vertical section. There are two 300mm horizontal outlets, which use slotless joiners and a 220mm vertical outlet that uses a slotless joiner. Joiners: available separately. |
| Update and Revision: | Revision Number: 0.80 Revision Date: 03-28-2024 |