Fiber Raceway Vertical Tee, 4x8, 220mm x 100mm Drop Off, Retrofit, Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 2.127 lbs |
| Overall Height: | 8.070 in (204.978 mm |
| Overall Width: | 14.566 in |
| Overall Length: | 9.133 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCV4YLR | Yellow | 9.133 in |
| Notes: | The entry suite is basically a 100mm vertical drop off point in a 220mm horizontal duct system. This is usually installed where a large number of optical fibre cords are to be dropped off below. eg. in optical fibre distribution frames. It provides free flow for the ongoing fibres and strain relief for those exiting down the 100mm vertical section. There are two 220mm horizontal outlets, which use standard joiners or a slotless joiner and a 100mm vertical outlet that uses a standard joiner. Alternatively, slotless joiners can be used. These are available separately. This part allows easy retrofitting of optical fibre cords into an existing assembly. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |