Product Hierarchy
Product Hierarchy

FRCV3YLR - Fiber Raceway Vertical Tee, 4x4, Retrofit, Lid


Fiber Raceway Vertical Tee, 4x4, 100mm x 100mm Drop Off, Retrofit, Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.674 lbs
Overall Height: 5.905 in (149.987 mm
Overall Width: 8.070 in
Overall Length: 4.448 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCV3YLRYellow4.448 in

Product Notes

Notes: The entry suite is basically a 100mm vertical drop off point in a 100mm horizontal duct system. This is usually installed where a large number of optical fibre cords are to be dropped off below, eg. in optical fibre distribution frames. It provides free flow for the ongoing fibres and strain relief for those exiting down the 100mm vertical section. There are two 100mm horizontal outlets, and a 100mm vertical outlet which use either: standard joiners or a slotless joiner. These are available separately. The entry suite allows for easy retrofitting of fibres into an existing assembly, as it has a slot on one side.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product