Fiber Raceway Vertical Tee 2x2, 50mm x 50mm Drop Off, Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.121 lbs |
| Overall Height: | 2.086 in (52.984 mm |
| Overall Width: | 3.543 in |
| Overall Length: | 5.039 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCV1YLN | Yellow | 5.039 in |
| Notes: | This product provides a vertical or horizontal tee with any 50mm straight ducting. It is used to feed optical fibre cords to a level below the existing level, to either a rack or other ducting. It requires a standard joiner at each interface, which provides a smooth and strong joint. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |