Product Hierarchy
Product Hierarchy

FRCU3YL - Fiber Raceway Tee Break-Out, 4x4, Lid


Fiber Raceway Tee Break-Out, 4x4, 100mm, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.132 lbs
Overall Height: 4.094 in (103.988 mm
Overall Width: 7.952 in
Overall Length: 3.464 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCU3YLYellow3.464 in

Product Notes

Notes: The break out assembly is used to provide a safe, exit for fibre to equipment, at any point in either a 300, 220 or 100 mm ducting system. It is normally used to provide a break out in existing duct systems, and clips straight into a cut out provided by the cut out tool or made using the cut out jig. When used as described, it provides a 100 mm outlet; to which any standard 100 mm part can be fitted using either: the standard joiner or the slotless joiner which are available separately. It can also be used with vertical duct to feed patch cords down to a rack. (Used as an Trumpet Outlet).

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product