Product Hierarchy
Product Hierarchy

FRCTLYL - TEE ASSEMBLY, 600 mm x 100 mm DUCT


Fiber Raceway Tee, 24x24, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Construction

Weight: 5.183 lbs
Overall Height: 3.976 in
Overall Width: 33.189 in
Overall Length: 28.819 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Product Notes

Notes: This tee is used to provide a tee intersection with standard 600mm straight ducting. It requires a joiner (Part No: TC1279-410A) at each interface: (joiners, available separately). The joiners make a smooth & strong joint.

History

Update and Revision: Revision Number: 0.2 Revision Date: 11-05-2025
No accessories are available for this product